CMC III sensors

Article number: DK 7030190

CMC III universal sensor

Article number:
DK 7030190
Design
Universal sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The sensor has two digital inputs and one analogue input, which can be configured as required for the application in question.
The digital inputs can be configured as 2x floating monitoring contacts, 2x S0 bus inputs (energy measuring instruments) or 1x Wiegand interface (external access systems). The analogue input can be used as a 4 - 20 mA interface.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Universal sensor
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
analog, 4 – 20 mA
2 digital inputs/S0 bus/Wiegand
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.125 kg
Gross weight
0.199 kg
PCF per pack (cradle-to-gate)
0.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85319000
EAN
4028177659544
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III universal sensor, for connecting to CMC III processing unit via CAN bus interface, interfaces: 2 x digital inputs
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Quick guide
Data sheets
Graphics
7030.190
CMC III universal sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor contains three inputs:
1st input optionally as
(digital input/S0Bus/Wiegand)
2nd input optionally as
(digital input/S0Bus/Wiegand)
3rd input as
- 4 - 20 mA analogue input
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications:
Interfaces:
- 2 digital inputs for one potential-free contact each, NO/NC
- 2 DIN counter inputs (S0)
- Wiegand interface for read system
- 4 to 20 mA input, system voltage 24 V DC
Terminals for signal: 6
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, quick reference guide, interface socket
and universal mounting set