- Article number:
- DK 7030202
- Product description
- CMC III unit for controlling and monitoring access to enclosures. One handle and one reader unit may be connected to one CMC III access control. The handles can be linked to various numerical codes or transponder cards via the CMC III Processing Unit/Compact website, which means that all the handles connected to a CMC III Processing Unit/Compact can be controlled with just one reader unit. The integral infrared sensor also ensures that the status of the controlled door (open/closed) is monitored.
- Function principle
- For connecting one handle and one reader unit to monitor a door
- Integral IR access sensor
- Design
- Record of every access and each time the door is opened, with user information and time stamp
- Supports one central reader unit per CMC III system
- Fixed allocation between handles and reader units
- Four-eyes principle
- Central administration of access rights across all systems and locations with RiZone
- Activating the LED display in the handle
- Material
- Plastic
Front: Smooth
Enclosure: Textured
- Surface finish
- Front: Smooth
Enclosure: Textured
- Colour
- Front: RAL 9005
Enclosure: RAL 7035
- Supply includes
- CMC III access control
Mounting plate
Assembly parts
- Interface bus system
- 2 x RJ45 CAN bus
- Interfaces
- RJ12
- Flat-pin connector
- No. of participants per IoT interface (max.)
- 5
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Dimensions
- Width: 110 mm
Height: 30 mm
Depth: 40 mm
- Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.175 kg
- Gross weight
- 0.183 kg
- Customs tariff number
- 85311095
- EAN
- 4028177925847
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
CMC III Access Control