CMC III sensors

Article number: DK 7030430

CMC III leak sensor

Article number:
DK 7030430
Design
Leak sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The CMC III leakage sensor has an external sensor mounted vertically to the base.
The sensor monitors the base for conductive liquids (leakage) using two contacts.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
External sensor with connection cable
Connection to the CAN bus
Direct
Interfaces
2 x RJ45 CAN bus
Terminal
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
No. of PDU devices (max.)
16
Measuring technique
Conductivity measurement
Dimensions
Width: 110 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.26 kg
Gross weight
0.283 kg
PCF per pack (cradle-to-gate)
1.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85319000
EAN
4028177695825
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Leakage sensor, WHD: 110x30x40 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Instructions
Quick guide
7030.430
CMC III leak sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
Sensor probe (RAL 9005) is connected to the cable externally via a plug.
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
The sensor has two pins on the sensor head, between which the
conductivity is monitored. If a fluid closes the contact between the two
pins, the sensor reports an alarm.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm messages can be displayed via the software for the
CMC III Processing Unit.
Technical specifications - Sensor probe:
Mode of operation: Conductivity monitoring
Rated voltage: 24 V DC
Protection category: IP 65
Technical specifications:
Jack for sensor probe: 1
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 110 x 30 x 40 mm
Included in the pack: Sensor, temperature probe with cable and plug,
quick reference guide and universal mounting set