CMC III CAN bus connection cable

Article number: DK 7030480

Connects CAN bus units for information and power transmission.

Article number:
DK 7030480
Product description
For connecting the PU to the CAN bus sensors III, units III and control units III as a bus, also for cabling together. Because it is available in different lengths, the CMC III system can be adapted to various applications and built to a custom design.
Applications
For connecting the CAN bus units.
Information and power transfer of the individual CAN bus units.
Length
3 m
Dimensions
Length: 3 m
Interfaces/connections
Connector (type): RJ45RJ45
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.12 kg
Gross weight
0.131 kg
Customs tariff number
85444290
EAN
4028177695924
ETIM 9
EC000313
ECLASS 8.0
27189253
Product description
DK CMC III CAN bus connection cable, L: 3 m, type: RJ45
7030.480
CMC III CAN bus connection cable
Packs of 1
This can be used to connect the PU with the CAN bus
sensors, units and control units as a bus. Also for cabling together.
The cable is used to transmit information and power to the individual
CAN bus units.
Technical specifications:
Connector 1: RJ45
Connector 2: RJ45
Length: 3 m
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Cable and cable holder