- Article number:
- IT 7030950
- Product description
- For colour status display within a network/server rack. If an error occurs, the light strip will change to the set colour.
- Benefits
- Stand-alone mode is achieved by connecting the RGB LED light strip directly to a 24 V (DC) power pack
- Easy to install with the integral magnetic attachment
- Function principle
- Activation via CMC III
- Connection via three of the four relay connections on the CMC III I/O unit
- Connection via the alarm relay of the processing unit/compact with colour change
- Connects directly to the CMC III power pack
- The three connection cables of the LED light strip activate the three basic colours red, green and blue. Activating two or three colours simultaneously will create the corresponding secondary colours. They can be linked to sensor warnings or alarms via task links in the CMC III system.
- Material
- Aluminium
Plastic
- Supply includes
- LED light strip including magnetic attachment
Connection cable 0.1 m
Connection cable 2.4 m with four pre-assembled connectors for the CMC III I/O unit
- Ballast
- Wide-range electronic ballast
- Connection options
- Power supply via connectors
- Door-operated switch
- Through-wiring (creating rows of lights)
- Light
- LEDs
- Protection class
- I (PE conductor)
- Light – installation type
- Screw-fastening
- With DC
- 1.1 A
- Dimensions
- Width: 18 mm
Height: 1,830 mm
Depth: 24.2 mm
- Sockets
- D, earthing-pin (type F, CEE 7/4)
- Rated operating voltage
- 24 V (DC)
- Socket version
- D, earthing-pin (type F, CEE 7/4)
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.28 kg
- Customs tariff number
- 85311095
- EAN
- 4028177951563
- ETIM 9
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
LED light strip, for activation via the CMC III system, the strip contains the RGB colours: red, green, blue