Brush strip

Article number: DK 7072200

Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and gland plate may be finished off attractively by simply attaching the brush strip.

Article number:
DK 7072200
Product description
For individual installation of enclosure panels, gland plates and panels. Cut-outs for cable routing at any given positions in the side panel, rear panel, doors, roof and base plate may be finished off attractively by simply attaching the brush strip.
Benefits
Snap-on surface: 10 mm
Function principle
Maximum cut-out height: 38 mm
Material
Plastic sheathing: 18 mm
Brush strip: Plastic, UL 94-HB
Bristle length
30 mm
Length
2 m
Dimensions
Length: 2 m
For material thicknesses
0.6 ‐ 1.5 mm
Packs of
1 pc(s).
Net weight
0.43 kg
Gross weight
0.433 kg
Customs tariff number
96035000
EAN
4028177221642
ETIM 9
EC012298
ECLASS 8.0
27142421
Product description
DK Brush strip, L: 2 m, bristle length: 30 mm, for metal thickness: 0.6-1.5 mm
Brush strip
Brush strip, L: 2000 mm,
for sheet thickness: 0.6-1.5 mm
Bristle length: 30 mm
Plastic jacket: 18 mm
Attachable area: 10 mm
Maximum cut-out height: 38 mm