Nylon loop

Article number: DK 7072230

With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed, ideal for sensitive data cables (fibre-optic/Cu).

Article number:
DK 7072230
Product description
With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed. Ideal for sensitive data cables (fibre-optic/Cu), as it avoids indentations on the cable sheathing. In addition, the nylon loop may be screw-fastened to the round system punchings or attached using a quick-release fastener.
Colour
Black
Supply includes
Quick-release fastener
Dimensions
Width: 20 mm
Length: 200 mm
Max. cable diameter
50 mm
Packs of
10 pc(s).
Net weight
0.03 kg
Gross weight
0.041 kg
Customs tariff number
58061000
EAN
4028177147904
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Nylon loop, WxL: 20x200 mm, For Ø: 50 mm
Documentation
Info sheet
Nylon loop for cable routing, max. cable diameter 50 mm

The nylon loop is attached to cable clamp rails, C
rails, system rails or to the enclosure frame. The
nylon loop may be screw-fastened as per the 25 mm DIN
pitch pattern. The nylon loop can hold cable bunches up
to 50 mm in diameter; single cables can easily be added
or detached.
Nylon loop length: 200 mm
Max. cable diameter: 50 mm