Assembly screws

Article number: DK 7094100

For electronic equipment, 482.6 mm (19˝) installed components and blanking plates.

Article number:
DK 7094100
Design
Phillips-head screw
Product description
For electronic equipment, 482.6 mm (19") installed components and blanking plates.
Supply includes
Plastic washers
Assembly instruction
Max. tightening torque 3 Nm
Dimensions
Thread: M6
Thread length: 16 mm
Packs of
50 pc(s).
Net weight
0.25 kg
Gross weight
0.28 kg
Customs tariff number
73181900
EAN
4028177663015
ETIM 9
EC000889
ECLASS 8.0
23110190
Product description
DK Assembly screws, Phillips-head screw M6x16 mm