Component shelf 1 U, static installation 482.6 mm (19") system punchings

Article number: DK 7119140

482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg.

Article number:
DK 7119140
Design
482.6 mm (19") version
Product description
The ideal support surface for small active components such as modems or mini-hubs.
Material
Sheet steel
Colour
RAL 7035
Load capacity
10 kg surface load, static
Note
Not suitable for combination with telescopic slides.
Free installation height inside the U approx. 35 mm
Dimensions
Width: 482.6 mm
Depth: 140 mm
Units
1 U
Packs of
1 pc(s).
Net weight
0.781 kg
Gross weight
0.881 kg
PCF per pack (cradle-to-gate)
3.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177221444
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WHD: 482,6x1 Ux140 mm, 10 kg, static, distance between levels:, static installation, For 482.6 mm (19") system punchings, RAL 7035
482.6 mm (19 inch) single-level component shelf,
D: 140 mm

Load capacity: 10 kg surface load, static
Material: Sheet steel, spray finished in RAL 7035