Mounting panel, 482.6 mm (19'')

Article number: DK 7151300

For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc.

Article number:
DK 7151300
Product description
For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc. Simple screw-fastening of the components to the integral 25 mm system punchings.
Material
Sheet steel
Surface finish
Zinc-plated
Width mounting surface
450 mm
Dimensions
Width: 482.6 mm
Installation dimensions
Installation depth for components: 430 mm
Units
2 U
Installation height for components
2 U
Packs of
1 pc(s).
Net weight
0.619 kg
Gross weight
0.62 kg
PCF per pack (cradle-to-gate)
2.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177625471
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Mounting panel 482.6 mm (19"), 2 U, Width Montagefläche: 450 mm
Mounting panel 482.6 mm (19 inch), 2 U
For fast integration of smaller mounting units
within the 482.6 mm (19 inch) level, such as potential
equalisation rails, distributor boxes, small
electrical components etc.
Simple screw-fastening of the components to the
integral 25 mm system punchings.

Material:
Sheet steel, zinc-plated, passivated

Supply includes:
Packs of 1