Blanking panel, 482.6 mm (19")

Article number: DK 7153005

As an extension cover or for population as required.

Article number:
DK 7153005
Product description
As an extension cover or for population as required.
Material
Sheet steel
Colour
RAL 9005
Build-up height
132.5 mm
Note on Model No.
Extended delivery times.
Dimensions
Width: 482.6 mm
Units
3 U
Packs of
2 pc(s).
Net weight
1.56 kg
Gross weight
1.66 kg
PCF per pack (cradle-to-gate)
6.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177492127
ETIM 9
EC000456
ECLASS 8.0
27189217
Product description
DK Blanking panel, 482.6 mm (19"), 3 U, Installation height: 132,5 mm, RAL 9005
482.6 mm (19") blind-panel, 3 U

Used as an extension cover or for fitting separately.
Installation height: 132.5 mm, 3 U
Version: Steel sheet
Spray-finish: RAL 9005
Dimensions (W x H x D): 483 mm x 132.5 mm x 23 mm