CMC III sensors

Article number: DK 7320570

CMC-TC motion sensor

Article number:
DK 7320570
Design
Motion sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III processing unit or IoT interface
The sensor monitors an area for motion.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Enclosure: white
Supply includes
Sensor
Mounting plate
Assembly parts
Connection cable with connector
Mounting clips for support rails
Assembly parts
Connection to the CAN bus
Indirect, via CMC III CAN bus interfaces
Interfaces
RJ12
No. of participants per IoT interface (max.)
32
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
Note
Extended delivery times.
Measuring technique
Infrared (IR) detector
Dimensions
Width: 59 mm
Height: 102 mm
Depth: 32 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.267 kg
PCF per pack (cradle-to-gate)
1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85311095
EAN
4028177367432
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC-TC Motion sensor
Declarations
Declaration of conformity
Manufacturer's declaration
Documentation
Info sheet
CMC-TC motion detector
The motion detector may be used in
enclosures or in rooms.
It is suitable for the I/O unit and
climate unit.
The sensor contains an ID so that it
is automatically detected and set up
by the CMC-TC system.


Technical specifications:
Voltage supply: 24 Volt DC
Power consumption max. 30 mA
Range: max. 7m
Temperature range: -10°C ... +50°C
Dimensions WxHxD: 59 x 102 x 32 mm

Supply includes top hat rail,
assembly parts and 2 m connection cable.
Packs of 1.