Energy-Box, 482.6 mm (19") Pull-out

Article number: DK 7480300

Designed to accommodate both DC and AC components, pull-out component front for optimum access to the wiring space from above and below.

Article number:
DK 7480300
Product description
Depth-variable top hat rail for snap-in attachment of installed equipment to DIN 43 880 in sizes 1 – 3 (e.g. to accommodate flush-type socket outlets, circuit-breakers, etc. or entire installed assemblies). Cable clamping at the rear. Two power distribution rails with connection clamps on an insulated base/plinth. Plastic cover including extension cover. Maximum capacity = 22 HP (22 x 18 mm = 396 mm). Enclosure height: 3 U. Enclosure depth: 223 mm. Maximum extension: 220 mm. Connection clamps: 4 clamps 35 mm², 18 clamps 16 mm² (per rail).
Colour
RAL 7035
Supply includes
Energy-Box with plastic blanking covers.
Connection clamp
18 connection clamps, 16 mm²
4 connection clamps, 35 mm²
Strain relief
Identification strips
Brush strip
Max. pitch units @ 18 mm
22
Dimensions
Width: 482.6 mm
Depth: 220 mm
Units
3 U
Packs of
1 pc(s).
Net weight
6.1 kg
Gross weight
6.14 kg
Customs tariff number
94032080
EAN
4028177247529
ETIM 9
EC002006
ECLASS 8.0
27189268
Product description
DK Energy-Box, 482.6 mm (19"), Pull-out
Energy box, 3 U, pull-out

This Energy-Box is designed to accommodate both DC and
AC modules. The pull-out module front affords optimum
access to the wiring space from above and below.

Technical specifications:
Depth-variable top-hat rail for "snap-in" attachment of
installed equipment as per DIN 43880 in sizes 1 - 3.
Cable clamping at rear.
2 power distribution rails with connection clamps
mounted on isolated plinths.
Plastic cover including extension covers.
18 pcs. connection clamps, 4 mm²
4 pcs. connection clamps, 16 mm²
Max. number of installed devices = 22 (width = 18 mm)
Depth = 220 mm