- Article number:
- DK 7494000
- Product description
- For assembling rows of distributor frames, or for cable routing between data racks.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Length
- 53 mm
- Packs of
- 3 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.493 kg
- Customs tariff number
- 76169990
- EAN
- 4028177131187
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
- DK Baying clamp, L: 53 mm
Baying connector
For connecting two 482.6 mm (19") frames. The baying
connector connects the 482.6 mm (19") extrusion frames.
Material: Sheet steel
Spray finish: RAL 7035
For connecting two 482.6 mm (19") frames. The baying
connector connects the 482.6 mm (19") extrusion frames.
Material: Sheet steel
Spray finish: RAL 7035