VerticalBox

Article number: DK 7501000

Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.

Article number:
DK 7501000
Product description
Compact 482.6 mm (19") enclosure for small networks.
Benefits
May be used as wall-mounted, under-desk or desktop enclosure
Free access from three sides for interior installation
Passive ventilation with vent slots
Rear panel prepared to accommodate a fan
Freely selectable door hinging
Space-saving, vertical mounting of 482.6 mm (19") installation components at the side
Material
Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Enclosure with glazed door
Side panels (1 x fixed, 1 x slot-in) with vent slots
Knockouts for cable entry via roof or base
Slot-in rear panel with knockouts for cable entry and fan accommodation
482.6 mm (19") mounting level, 5 U, horizontal front and rear, depth-variable, distance between levels 434 – 489 mm
Security lock 12321 on the door, side and rear panel
4 plastic feet, self-adhesive
Units
5 U
Dimensions
Width: 300 mm
Height: 540 mm
Depth: 600 mm
Installation height for components
5 U
Basic material
Sheet steel
Load capacity
250 N
Max. load capacity (static) per enclosure to UL 2416
250 N
Packs of
1 pc(s).
Net weight
16.188 kg
Gross weight
17.04 kg
PCF per pack (cradle-to-gate)
64.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177625426
ETIM 9
EC002500
ECLASS 8.0
27180208
Product description
DK VerticalBox, compact 19" housing for small networks, with vent slots for passive ventilation, 5 U, WHD: 300x540x600 mm
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Compact 482.6 mm (19 inch) enclosure for small networks
May be used as a wall-mounted, under-desk or
desktop enclosure, depending on requirements.
Supply includes:
482.6 mm (19") enclosure, 5 U, with a mounting level
front and rear.
Glazed front door, one side panel fixed, one plug-in,
removable, plug-in rear panel, removable, with opening
for cable entry, prepared to accommodate one fan unit.
Glazed door, side panel and rear panel with
security lock 12321.
Roof and base with vent slots and knock-outs for
cable entry.
4 plastic feet, self-adhesive, supplied loose.

Material: Sheet steel, viewing window toughened
safety glass, 3 mm

Colour: RAL 7035