- Article number:
- DK 7721535
- Design
- Wall-mounted enclosures IT
pre-configured with mounting angles, depth-variable
- Product description
- Wall-mounted enclosure with optimum accessibility due to hinged part.
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- General colour
- RAL 7035
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
- Supply includes
- Wall section with solid gland plate at the top and brush strip at the bottom, two vertical mounting rails and C rail, horizontal, for cable clamping
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, two 482.6 mm (19") mounting angles at the front, infinitely depth-variable, and side outlet filters on the left and right
Earth rail with star earthing
Designer glazed door
1 double-kit key no. 5
Wall mounting bracket, 10 mm, reinforced
Comfort handle for lock inserts and 2-point locking
Security lock 3524 E
- Units
- 21 U
- Dimensions
- Width: 600 mm
Height: 1,012 mm
Depth: 673 mm
- Installation depth
- 620 mm
- Clearances
- Clearance width: 502 mm
Clearance height: 949 mm
- Depth hinged part
- 516 mm
- Depth of wall section
- 135 mm
- IK Code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Basic material
- Sheet steel
- Protection category to IEC 60 529
- IP 54 in conjunction with solid gland plate top and bottom
- Packs of
- 1 pc(s).
- Net weight
- 57 kg
- Gross weight
- 59 kg
- Customs tariff number
- 94032080
- EAN
- 4028177551039
- ETIM 9
- EC000261
- ECLASS 8.0
- 27142408
- Product description
-
DK Wall-mounted enclosure, 3-part, WxHxD: 600x1021x673 mm, 21 U, pre-assembled, IP 54 with solid gland plate top and bottom