Cable lock PSM for all modules with EN 60 320 C13 connector configurations

Article no.: DK 7856013

Connection cables of the terminal equipment are protected against accidental disconnection of the power supply.

Article no.:
DK 7856013
Product description
All terminal connection cables are therefore protected against unintentional disconnection of the power supply. Two bars are needed for two cables.
Note
Optimum locking function is only guaranteed with connection cable 7856.014.
Packs of
20 pc(s).
Net weight
0.02 kg
Gross weight
0.048 kg
Customs tariff number
39269097
EAN
4028177519121
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Cable lock PSM, For PSM EN 60 320 C13 connector configurations
Cable clamping for all Rittal power system module C13
plug templates

Cable clamping for PS modules fitted with C13 IEC
plugs. The bolt, which has been especially designed for
PS module systems, can clamp two connection cables.
This ensures that all of the final unit's connection
cables are protected against unintended power supply
removal.
Two bolts are required for two C13 connection cables.
An optimum locking function can only be provided if the
connection cable is used (DK 7856014).