Connection cable for PSM rail

Article number: DK 7856026

Preassembled connection cable for the Power System Module.

Article number:
DK 7856026
Design
Single-phase
Connector (type)
CEE (P+N+PE)
Rated current (max.)
16 A
Dimensions
Length: 3 m
Sockets
Wago X-Com
Packs of
1 pc(s).
Net weight
0.67 kg
Gross weight
0.68 kg
Customs tariff number
85444290
EAN
4028177438811
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 3 m, 16 A, 1-phase, Wago X-Com, CEE, For PSM
Single-phase connection cable for PSM busbar
3m, fully wired ready for connection, with adaptor
for PSM and CEE connector 230V 2P + E 16A,
contact protection CEE22