Connection cable for PSM rail

Article number: DK 7856027

Preassembled connection cable for the Power System Module.

Article number:
DK 7856027
Design
Single-phase
Connector (type)
IEC 320 connector C14
Rated current (max.)
10 A
Dimensions
Length: 3 m
Sockets
Wago X-Com
Packs of
1 pc(s).
Net weight
0.34 kg
Gross weight
0.389 kg
Customs tariff number
85444290
EAN
4028177438828
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 3 m, 10 A, 1-phase, Wago X-Com, C14, For PSM
Single-phase UPS connection cable for operating
a PSM busbar with an UPS.
3m, fully wired ready for connection with
adaptor for PSM and IEC 320 C14 connector
(non-heating appliances)
230V/10A