PDU metered

Article number: DK 7979211

High-end IT rack power distribution: Smart PDU with energy measurement per phase, i.e. output requirement of an entire IT rack

Article number:
DK 7979211
Design
PDU, metered
Product description
High-end power distribution in a compact design for IT network and server racks. With power measurement at the infeed or per phase.
Benefits
For vertical mounting, it may be attached in the zero-U space of the Rittal VX IT or TS IT rack with no need for tools
Colour coding of phases and fuse circuits (L1=pink, L2=black, L3=white)
Tool-free divider kit for VX IT
PDU self-supplied, no external power supply required
Measurement accuracy ± 1% (kWh) to EN 62 053-21
Integral real-time clock with battery buffering (max. 10 years, battery replaceable)
Integral electromagnetic buzzer for acoustic alarms
Adjustable limit values (warning/alarm) for voltage, current, output
Operating hours meter, total and cyclical, resettable
Power-saving design, minimal intrinsic power consumption
Technical specifications
Display/controller unit in the PDU enclosure rotatable through 180° and replaceable
Integral, fully-redundant power pack, power supply from all phases
Error-tolerant PDU power supply redundant across all phases
Voltage V, current A, frequency Hz
Active power, active energy, apparent power, apparent energy
Power factor (cosPhi) and phase angle
Zero conductor current measurement/load imbalance detection
Fuse monitoring for PDUs with integral fuse
Bright TFT display, 128 x 128 pixels (RGB) with back-lighting and energy-saving mode to display output data and basic PDU configuration
Position sensors for display rotation and correct PDU representation on the website
Power LED to indicate voltage
Material
Aluminium section, black anodised
Slots: Plastic
Supply includes
Assembly parts
Options
Type 3 overvoltage protection with interchangeable arresters while operational, with status monitoring, suitable for integration into PDU enclosure
Residual current measurement (type B) per infeed/phase/fuse
Monitoring of the optionally available overvoltage protection
CMC III CAN bus sensors may be connected for ambient monitoring, max. 16 sensors
Other enclosure colours are available
Measurement functions, description
Measurement per phase or infeed
Powerful CPU (ARM Cortex A8)
Digital input (floating contact)
Additional alarm output/relay output (changeover contact)
Dimensions
Width: 44 mm
Depth: 70 mm
Length: 1,095 mm
No. of sockets and type
10 x earthing-pin (type F, CEE 7/3)
Rated operating voltage
230 V (AC)
Rated current (max.)
16 A
Power consumption
3.7 kW
Infeeds
Qty.: 1
Phases per infeed: 1~
Length of connection cable
3 m
Type of electrical connection
CEE
Interfaces
USB 2.0 port (USB-A) for mass configuration, firmware updates & data logging
CAN bus interface (RJ 45) for a maximum of 16 ambient sensors
Serial interface RS232 (RJ12) for LTE unit, scripting, CLI
Use of own certificates/TLS 1.2
E-mail forwarding in case of alarm (SMTP)
User administration including rights management
LDAP(S)/Radius/Active Directory connection
Syslog server connection (max. 2 servers)
Fully redundant Ethernet interface 10/100/1000 Mbit/s
Directives
EMC Directive 2014/30/EU
Low Voltage Directive 2014/35/EU
Standards
EN 62368-1
EN 61000-3
EN 61000-4
EN 61000-6
EN 62053-21
Protocols
Web server (HTTP, HTTPS, SSL) SSH, Telnet, NTP
TCP/IP v4 & v6, DHCP, DNS
SNMP v1, v2c & v3, Modbus/TCP, OPC-UA
MIB for linking into 3rd party DCIM software
FTP/SFTP (update/file transfer)
Operating temperature range
5 °C...50 °C
Ambient humidity (non-condensing)
10...95 %
Storage temperature range
-20 °C...70 °C
To fit
Enclosure type: VX IT enclosure frame: ≥ 1,200 mm
Enclosure type: VX IT 19" mounting angles: ≥ 1,800 mm
Packs of
1 pc(s).
Net weight
3.5 kg
Gross weight
3.7 kg
Customs tariff number
85366990
EAN
4028177947641
ETIM 9
EC002762
ETIM 8
EC002762
ECLASS 8.0
27142604
Product description
PDU metered 16A/1P CEE 10xCEE7/3 earthing-pin, DK PDU metered, Compact basic power distributor incl. energy mearsuremnt per phase, with network interface and display, WHD: 44x1095x70 mm
Approvals
Cyber Security Certificate
TÜV-tested safety
Declarations
Declaration of conformity
Documentation
Additional instructions
Instructions
Quick guide
Data sheets
Technical details
Technical details 2
Visio Shapes
Software
Software
Compact power distributor for deployment in IT server
and network enclosures. Vertical installation in the
Zero-U space using the supplied universal brackets for
common IT racks. Suitable for tool-free quick assembly
in the Rittal VX IT and TS IT racks using the special
supplied plug-%-play fastener. Robust aluminium housing
with permanently mounted output slots, IEC 60320/C13 or
IEC 60320/C19 as well as CEE 7/3 (earthing-pin) and
BS 1363 (UK), depending on the type
(see below for details). The IEC C13 / C19
output slots can be protected with a lock against
unintentional removal of the connectors. Unused slots
can be closed with slot covers available as
accessories. This precludes an unintentional overloading
of individual phases an circuits. The fuse circuits and
phases are colour-coded for multiphase PDU variants.
A fixed-mounted connection cable with IEC C20 or CEE
connector appropriate for the variant makes the PDU
available for immediate deployment.
The PDU metered has extensive measurement functions
for the current and power monitoring of each phase. The
integral TFT colour display anables the basic
configuration setting and quick access of the
electrical consumption data. Two Gigabit network
interfaces and the integrated Web server allow access
and data transmission using various protocols. The
consumption parameters can be forwarded to a DCIM
software via SNMP, OPC-UA, Modbus/TCP. For monitoring
the ambient parameters, up to 16 sensors (for example
temperature / humidity / smoke / leakage / access) as
well as VX IT and TS IT handle systems from the CMC
accessories program can be connected to the CAN sensor
interface.
Optinally, an overvoltage protection module (type3) can
be placed on the PDU at the infeed; the overvoltage
protection module is equipped with arrestors that can
be replaced during operation. For intelligent PDUs, the
status is monitored via the network interface, the PDU
basic has a floating alarm contact for monitoring the
overvoltage protection. As option, intelligent PDU
variants can be supplied with an AC/DC sensitive
residual current measurement (RCM type B) with up to 6
measurement points. This changes the PDU length and the
number of installed slots for each standard length.
Technical specifications metered
Input voltage range (L/N/PE): 230 VAC, 50-60Hz
input current: 16A
No. of phases: 1
Marking of phases (3-phase PDU only L1, L2, L3):
Rittal Power Pink, black, white
Number of slots type IEC 60320/C13 (total): -
Number of slots type IEC 60320/C13
(per phase/fuse): -
Number of slots type IEC 60320/C19 (total):
Number of slots type IEC 60320/C19
(per phase/fuse): -
Number of slots type CEE 7/3 (total): 10
Number of slots type CEE 7/3
(per phase/fuse): 10
No. of circuit brakers: -
Hydraulic-magnetic protective circuit-breaker: 16 A
Connector PDU input:
EN 60309 / CEE (L+N+PE, 6h)
Length of connection cable: 3m
Connection cable type: H05-VV
No. of wires: 3
Cable cross-section: 2,5mm²
PDU housing width: 44mm
PDU housing depth: 70mm
PDU housing height: 1095mm
PDU material: Aluminium, anodised, in RAL 9005 (black)<(>,<)>
other colours available on request
PDU mounting adaptor (VX IT / TS IT) –Mounting options:
Frame + Zero-U space + cable route
Measurement functions: Measurement per phase or infeed
Values recorded (per phase):
Voltage (V), current (A), frequency (Hz), Power factor<(>,<)>
Active power (kW), active energy (kWh)<(>,<)>
apparent power (kVA)
Active power(kW),neutral conductor current measurement<(>,<)>
fuse monitoring (at 32 A)
Optional: Residual current monitoring (RCM)
AC + DC (RCM Typ B)
max. 6 measurement points per PDU possible
(input / per phase / per fuse)
0 mA – 100 mA je RCM
Voltage measuring range: 90V - 255V
Voltage resolution 0.1V
Current measuring range 0 - 16A/32A
Current resolution 0.1A
Measuring accuracy typ. ± 1% according to IEC/EN 62 053-21
Freely adjustable limit values (warning/alarm) for
for voltage, current, power: Yes
Operating hours counter: Yes
Controllerboard: can be rotated
and replaced during operation
Display: TFT, RGB 128x128 pixels
Network interface: 2x RJ45, per 10/100/1000 MBit/s
Supported protocols:
IPv4 / IPv6, integral web server
HTTP, HTTPS, SSL, SSH, NTP, Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, Syslog
SNMP v1, v2c und v3, Traps<(>,<)>
FTP/SFTP (update/file transfer)
OPC-UA, Modbus/TCP<(>,<)>
FTP/SFTP (update/file transfer)<(>,<)>
E-mail forwarding (SMTP)
User administration including rights management: Yes
LDAP(S)/Radius/Active Directory connection: Yes
USB port for firmware update+data logging functions: Yes
CAN bus interface: RJ45, for connecting 16 sensors
CAN sensor types: Temperature<(>,<)>
temperature/humidity (combined),infrared access sensor<(>,<)>
leakage, NH measurement module, smoke alarm, vandalism<(>,<)>
airflow, EFD, differential pressure<(>,<)>
VX IT / TS IT handle system
Plug & play drivers - Rittal RiZone DCIM software: Yes
Digital input: 1
Alarm relay: 48 V DC/2 A
Acoustic signal encoder
Serial interface
Conformity: CE
Standards:
Safety: EN 62368
EMV:
EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety Directive: 2014/35/EU
EMC Directive: 2014/30/EU
MTBF (at 40°C) 100.000 hours
Protection category: IP 20 (EN 60529)
Protection class: Class 1
Pollution degree: 2
Overvoltage category: II
Environmental properties: 2011/65/EU (RoHS 2), WEEE
Storage temperature: -20 °C to +70 °C
Ambient temperature: +5°C to +50°C
Ambient humidity 10 - 95% rel. humidity, non-condensing
Operating altitude (max. above mean sea level): 3000 m
Connector lock for C14 and C20 connectors:
1x (further connector locks optional - DK 7979.020)
Covers C13 (optional accessory): DK 7955.010
Covers C19 (optional accessory): DK 7955.015
Type: Rittal PDU metered, Model No.: DK 7979.211