- Article number:
- VX 8001243
- Product description
- For variable compensation in the base area.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note on Model No.
- For one enclosure half only
- Dimensions
- Width: 540 mm
Depth: 115 mm
- To fit
- Enclosure type: VX
VX IT
VX SE
Width: = 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.82 kg
- Gross weight
- 0.92 kg
- Customs tariff number
- 83024200
- EAN
- 4028177950368
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Sliding plate, WD: 1200x115 mm