- Article number:
- TS 8600455
- Product description
- With integral system punchings for individual system accessories.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- 1 frame
2 trim panels front/rear
Assembly parts for mounting on the enclosure
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 400 mm
Depth: = 500 mm
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 7.863 kg
- Gross weight
- 8.277 kg
- PCF per pack (cradle-to-gate)
- 36.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177487222
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Cable chamber, for TS, SE, H: 200 mm, for WD: 400x500 mm