- Article number:
- TS 8612000
- Design
- for the inner mounting level
- Product description
- For universal skeleton structures or partial assembly. Simply locate into the punchings and secure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Length
- 990 mm
- Installation options
- On the vertical TS, VX SE enclosure section: On the inner mounting level, height-offset all-round
- On the horizontal VX SE enclosure section, top in the depth
- In TP via rail for interior installation: In the width, for inner mounting level
- As a mounting kit for component shelves in TS, VX SE, simply locate and secure
- Assembly instruction
- The rail for internal mounting is required when installing in TP
- To fit
- Enclosure type: VX SE
TP
PC
IW
TX CableNet
Width/depth: 1,000 mm
- Packs of
- 4 pc(s).
- Net weight
- 4.232 kg
- Gross weight
- 4.432 kg
- PCF per pack (cradle-to-gate)
- 16.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177212053
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 17 x 73 mm, for inner mounting level: for W/D: 1000 mm, L: 990 mm