Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides

Article number: VX 8613161

Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.

Article number:
VX 8613161
Product description
Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: VX
Depth: = 600 mm
Installation dimensions
Installation width for components: 19"
Packs of
10 pc(s).
Net weight
5.3 kg
Gross weight
6.3 kg
Customs tariff number
73269098
EAN
4028177938991
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Slide rail for VX Adaptor section, two-sided-mounting, for D: 600 mm
Documentation
Load brochure