Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Article number: VX 8617180

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Article number:
VX 8617180
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
Benefits
Simply locate into the system punchings and screw-fasten
System punchings on all four sides
With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure height 1600 mm, on the inner mounting level
VX SE installation options
In enclosure width 1600 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility
VX base/plinth installation options
In base/plinth width 1600 mm on the base/plinth trim panels, in conjunction with base/plinth installation bracket
To fit
Enclosure type: VX
VX IT
VX SE
Suitable for width or height or depth: 1,600 mm
To fit
Base/plinth system VX
Packs of
4 pc(s).
Net weight
6.72 kg
Gross weight
6.92 kg
PCF per pack (cradle-to-gate)
35.65
Customs tariff number
73269098
EAN
4028177829183
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level
Declarations
PCF-declaration
Documentation
Instructions
Load brochure