- Article number:
- VX 8617352
- Product description
- For additional clamping and to reduce potential vibration of the mounting plate.
- Benefits
- Simple mounting directly on the enclosure frame
- Function principle
- The mounting plate may be form-fit connected and clamped with the mounting plate attachment.
- Keeps the front of the mounting plate completely free for unrestricted use
- With a populated mounting plate and a dismantled rear panel, may be fitted from the rear
- Material
- Sheet steel
- Surface finish
- Zinc plated, passivated
- Supply includes
- Assembly parts
- Packs of
- 10 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.52 kg
- PCF per pack (cradle-to-gate)
- 2.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177927063
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Mounting plate attachment, type C, sheet steel