- Article number:
- VX 8617353
- Product description
- For additional clamping and to reduce potential vibration of the mounting plate. The stay bolt is attached to the side of the mounting plate before positioning it. After positioning the mounting plate flush with the enclosure frame, the angle bracket may be secured onto the enclosure section. In this way, the area of the mounting plate is less restricted, and it can be secured without dismantling the rear panel.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Mounting position of mounting plate = Flush with the enclosure frame / position ±-0mm
- 2 pc(s). per enclosure/mounting plate, at the side, half-way up the mounting plate
- To fit
- Enclosure type: VX
- Packs of
- 5 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.692 kg
- PCF per pack (cradle-to-gate)
- 2.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177940413
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX mounting plate fastener, type A