Slide rail for mounting plate VX

Article number: VX 8617402

For sliding the mounting plate in from the side.

Article number:
VX 8617402
Product description
For sliding the mounting plate in from the side. For mounting in a set-forward position.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Width: = 1,200 mm
Packs of
2 pc(s).
Net weight
5.33 kg
Gross weight
6.06 kg
PCF per pack (cradle-to-gate)
22.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177921115
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Slide rail, for mounting plate, for W: 1200 mm
Documentation
Info sheet
Load brochure