- Article no.:
- VX 8617.500
- Benefits
- Fast, secure installation either from the front or from the side
- For all-round installation on the baying joint
- May be flexibly positioned to avoid collisions with installed equipment
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Baying bracket, internal
Baying seal
Assembly parts
- Note
- 1 pack is sufficient for one baying joint
- To fit
- Enclosure type: VX
VX IT
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 6 pc(s).
- Net weight
- 1.38 kg
- Gross weight
- 1.44 kg
- Customs tariff number
- 83024900
- EAN
- 4028177919327
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
VX Baying bracket, internal