- Article no.:
- VX 8617.501
- Benefits
- Side mounting creates a flush surface to the extrusion, suitable for top mounting, thus avoiding collisions with installed equipment
- For all-round installation on the baying joint
- Material
- Die-cast zinc
- Supply includes
- Baying block, internal
Baying seal
Assembly parts
- Note
- For baying enclosures with a width/depth > 800 mm, 2 packs are required for installation
- To fit
- Enclosure type: VX
VX IT
- Type rating to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- IP protection category to IEC 60 529
- IP 55
- Packs of
- 6 pc(s).
- Net weight
- 0.822 kg
- Gross weight
- 0.86 kg
- Customs tariff number
- 76169990
- EAN
- 4028177919334
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
VX Baying block, internal