- Article number:
- VX 8617530
- Product description
- To accommodate additional components inside the enclosure. Partial mounting plates can be used extremely flexibly, providing a platform for a diverse range of applications.
- Material
- Sheet steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit door width
- 600 mm
- Installation options
- For optional installation either upright as a vertical mounting surface, or flat as a horizontal base.
- Attach directly onto the enclosure section
- With a set forward configuration, attachment is via punched sections with mounting flanges at any mounting level in the enclosure
- For multi-level installation one behind the other, partial mounting plates may be vertically hinged, via hinge attachment, to allow rapid access to the levels behind.
- Note
- Adaptor rail VX is required for installing in VX SE, PC, IW
- Dimensions
- Width: 500 mm
Depth: 500 mm
- To fit enclosure type
- VX
- VX SE
- PC
- To fit
- Enclosure type: VX
VX SE
PC
Width: = 600 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 6.5 kg
- Gross weight
- 6.8 kg
- PCF per pack (cradle-to-gate)
- 24.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177919389
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
VX Partial mounting plate, dimensions: 500x500 mm