- Article number:
- VX 8617663
- Product description
- To accommodate additional components inside the enclosure. Partial assembly plates are extremely versatile, providing a platform for a diverse range of applications.
- Benefits
- For individual interior installation, system punchings are additionally provided in the edge fold.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- Attach directly onto the enclosure section
- Note
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- Dimensions
- Width: 538 mm
Height: 598 mm
- To fit enclosure type
- VX
- VX SE
- To fit
- Enclosure type: VX
VX SE
Width/depth: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.14 kg
- Customs tariff number
- 73269098
- EAN
- 4028177947177
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
VX Partial assembly plate, dimensions: 600x600 mm