- Article number:
- SZ 8617750
- Product description
- To create compatibility of the interior installation between VX SE and VX25. The adaptor rail VX can be cut to length for customised configurations.
- Supply includes
- Adaptor rail
Assembly parts
- Installation options
- On the vertical enclosure section of the VX SE (across the full height or in sub-sections)
- On the horizontal roof section of the VX SE, in the width
- Note on Model No.
- Can be shortened for other dimensions.
- To fit
- Enclosure type: VX SE
Height: = 1,800 mm
- Packs of
- 4 pc(s).
- Net weight
- 4.32 kg
- Gross weight
- 4.66 kg
- PCF per pack (cradle-to-gate)
- 21.29
- Customs tariff number
- 73269098
- EAN
- 4028177958647
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ adapter rail for VX compatibility, for H: 1800 mm