- Article number:
- SZ 8617751
- Product description
- To create compatibility of the interior installation between VX SE and VX25. The adaptor rail VX can be cut to length for customised configurations.
- Supply includes
- Adaptor rail
Assembly parts
- Installation options
- On the vertical enclosure section of the VX SE (across the full height or in sub-sections)
- On the horizontal roof section of the VX SE, in the width
- To fit
- Enclosure type: VX SE
Height: = 2,000 mm
- Packs of
- 4 pc(s).
- Net weight
- 4.4 kg
- Gross weight
- 5.1 kg
- PCF per pack (cradle-to-gate)
- 23.89
- Customs tariff number
- 73269098
- EAN
- 4028177958654
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ adapter rail for VX compatibility, for H: 2000 mm