Support rail 48 x 26 mm for VX, VX SE, PC, IW, AX

Article number: VX 8617820

For heavy installed equipment such as transformers. T-head screw and slots in the support rail accommodate all mounting dimensions.

Article number:
VX 8617820
Product description

Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure width 1000 mm, on the inner mounting level and in the base
VX SE installation options
In enclosure width 1000 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
AX installation options
In enclosure width 1000 mm, in conjunction with the AX interior installation rail and AX base configuration rail
PC installation options
In enclosure width 1000 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
WI installation options
In enclosure width 1000 mm, on the inner mounting level, in conjunction with adaptor rail for VX compatibility and in the base
To fit
Enclosure type: VX
VX SE
PC
IW
AX
CX one-piece console
Width: = 1,000 mm
Packs of
2 pc(s).
Net weight
4.64 kg
Gross weight
4.913 kg
PCF per pack (cradle-to-gate)
20.87
Customs tariff number
73269098
EAN
4028177919532
ETIM 9
EC001285
ECLASS 8.0
27189261
Product description
VX Support rail 48 x 26 mm, for W: 1000 mm
Declarations
PCF-declaration
Documentation
Info sheet
Load brochure