- Article number:
- VX 8618250
- Design
- for profile half-cylinder
- Benefits
- As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
- Simple assembly, thanks to the snap-mounted handle system
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Note on Model No.
- Prepared for the installation of semi-cylinders with a total length of 40 or 45 mm (to DIN 18 252)
- Lock
- Lock version: Prepared for the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm.
- To fit enclosure type
- VX
- VX IT
- Type rating to 508A
- Type 1
- Type 3
- Type 3R
- Type 4
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.68 kg
- Gross weight
- 0.686 kg
- Customs tariff number
- 83024110
- EAN
- 4028177921788
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
VX Comfort handle, for semi-cylinder, RAL 7035