- Article number:
- VX 8618335
- Product description
- To extend the door opening angle to 180°, without machining.
- Material
- Precision-cast steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Door opening angle
- 180°
- Note
- The doors must be hinged on the same side when enclosures are bayed.
- May be mounted without mechanical machining of the door
- Suitable for door installations up to 900 N
- Suitable for door variant
- Sheet steel door
- To fit enclosure type
- VX
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 4 pc(s).
- Net weight
- 0.696 kg
- Gross weight
- 0.742 kg
- Customs tariff number
- 83021000
- EAN
- 4028177951372
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
VX hinges 180°, precision-cast steel, colour: RAL 9005