- Article number:
- VX 8618823
- Product description
- For shielded cables with a maximum diameter of 20 mm. Combined EMC contacting and cable fastening provide low-resistance contact between the cable shield and gland plate. For all 400, 500, 600 and 800 mm deep enclosures in conjunction with standard gland plates.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 1 gland plate with T-head punching
1 sliding gland plate
2 EMC seals
- Note on Model No.
- For one enclosure half only
- To fit
- Enclosure type: VX
Width: = 1,200 mm
- Note
- Standard-compliant IP protection category not supported
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.14 kg
- Customs tariff number
- 94039910
- EAN
- 4028177929876
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX EMC gland plate, width 1200 mm