- Article number:
- VX 8619530
- Product description
- For mounting 482.6 mm (19") equipment.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 x 130° hinges
Cam with double-bit lock insert
Parts for attaching to the installation kit
- Note
- The swing frame stay is required to lock the open swing frame
- Depending on the mounting situation, punched sections with mounting flanges 23 x 64 mm are required
- In VX SE, on the enclosure section in conjunction with VX adaptor rail
- For further installation options, see "Technical details"
- Note on Model No.
- The installation kit AX is additionally required for internal mounting in AX
- To fit
- Enclosure type: VX
VX SE
AX
Width: = 600 mm
= 800 mm
Height: ≥ 760 mm
- To fit enclosure type
- VX
- VX SE
- Units
- 12 U
- To fit enclosure type
- VX
- VX SE
- AX
- Packs of
- 1 pc(s).
- Net weight
- 3.578 kg
- Gross weight
- 3.925 kg
- Customs tariff number
- 94039910
- EAN
- 4028177919594
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Swing frame, small, for W: 600/800 mm, 12 U