Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article number: VX 8619710

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article number:
VX 8619710
Product description
For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between fixing points
375 mm
To fit door width
500 mm
VX installation options
In door width 500 mm
VX SE installation options
In door width 500 mm
AX installation options
In enclosure width 400 mm and in enclosure height 500 mm, in conjunction with rail for interior installation AX
In enclosure width 1000 mm, in lockable door
AX stainless steel installation options
In enclosure height 500 mm
In enclosure width 400 mm
Installation options, AX plastic
In door width 500 mm
Installation options for 3-part AX
In enclosure depth 573 mm
CX installation options
In console and desk unit in the depth, in conjunction with the CX rail for interior installation
In the pedestal, in the enclosure depth, 500 mm
In door width 500 mm
TP installation options
In consoles for 3-part assembly in enclosure width 600 mm, in conjunction with rail for interior installation TP, compact enclosure HD
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Note
For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
To fit
Enclosure type: VX
VX SE
TP
AX
AX plastic
AX wall-mounted enclosure, 3-part
CX one-piece console
CX console system
Suitable for width or height or depth: 500 mm
Packs of
4 pc(s).
Net weight
0.8 kg
Gross weight
0.92 kg
PCF per pack (cradle-to-gate)
6.17
Customs tariff number
73269098
EAN
4028177924635
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 14 x 39 mm, for door width: 500 mm
Declarations
PCF-declaration
Documentation
Instructions
Load brochure