- Article number:
- VX 8620052
- Product description
- Base/plinth corner pieces with moulded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for optimum access to the screw-fastening point may be concealed with a corner and baying cover.
- Material
- Base/plinth corner piece: Stainless steel 1.4301 (AISI 304)
Base/plinth trim panel front/rear: Stainless steel 1.4301 (AISI 304)
Corner and baying cover: Plastic
- Surface finish
- Trim panel: Brushed, grain size 400
- Supply includes
- 4 base/plinth corner pieces
4 corner covers
1 baying cover
2 base/plinth trim panels, front/rear, 100 mm high
Assembly parts
- Note
- Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 100 mm
- To fit
- Width: = 1,000 mm
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Weight/pack
- 7.99 kg
- Packs of
- 2 pc(s).
- Net weight
- 5.6 kg
- Gross weight
- 5.72 kg
- Customs tariff number
- 94039910
- EAN
- 4028177922310
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth corner piece, with base/plinth trim panel, front and rear, H: 100 mm, for W: 1000 mm, stainless steel, 1.4301