- Article number:
- VX 8620501
- Product description
- For the installation of control and display components, in conjunction with modular front design and protective bar.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Trim panel
Hinges
Cam lock with 3 mm double-bit insert
Assembly parts
- Dimensions
- Height: 300 mm
- To fit
- Width: 800 mm
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 4.92 kg
- Gross weight
- 5.52 kg
- PCF per pack (cradle-to-gate)
- 21 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177922587
- ETIM 9
- EC002617
- ECLASS 8.0
- 27189260
- Product description
-
VX Trim panel, hinged at the top, WH: 800x300 mm