- Article number:
- VX 8620520
- Product description
- For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Drawer
Flap
Cross member
Assembly parts
- Dimensions
- Width: 600 mm
Height: 200 mm
Depth: 340 mm
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 16.06 kg
- Gross weight
- 17.34 kg
- Customs tariff number
- 94039910
- EAN
- 4028177926875
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Drawer, WH: 600x200 mm