- Article number:
- VX 8660006
- Benefits
- Reliable – Excellent stability of the base/plinth
- Flexible – Countless interior installation options with VX accessories
- Simple – Flush termination between the baying points
- Material
- Base/plinth corner piece: Sheet steel
Base/plinth trim panel front/rear: Sheet steel
Corner and baying cover: Plastic
- Colour
- RAL 9005
- Supply includes
- 4 corner covers
Assembly parts
4 base/plinth corner pieces, 100 mm high
2 base/plinth trim panels, front/rear, 100 mm high
- Note
- Side base/plinth trim panels finish off a base/plinth unit or provide additional stabilisation between base/plinths or enable interior configuration of the base/plinth
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Width: = 1,100 mm
- Type rating to UL 50E
- Type 1
- Type 12
- Weight/pack
- 6.6 kg
- Packs of
- 2 pc(s).
- Net weight
- 6.4 kg
- Gross weight
- 6.6 kg
- PCF per pack (cradle-to-gate)
- 23 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177978164
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth corner piece with trim panel, front and rear, H: 100 mm, for W: 1100 mm, sheet steel