- Article number:
- VX 8660030
- Design
- Solid
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Depth: = 300 mm
- Type rating to UL 50E
- Type 1
- Type 12
- Weight/pack
- 0.7 kg
- Packs of
- 2 pc(s).
- To fit
- for base/plinth system VX, sheet steel
- Net weight
- 0.6 kg
- Gross weight
- 0.7 kg
- PCF per pack (cradle-to-gate)
- 4.13 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177978201
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX base/plinth trim panel, side, H: 100 mm, for D: 300 mm, sheet steel