- Article number:
- PC 8800900
- Product description
- Simply locate into 4 pre-fitted screws and secure.
- Material
- Sheet steel
- Colour
- RAL 7015
- Supply includes
- Assembly parts
- Installation options
- On the vertical TS, VX SE enclosure section
- Load capacity
- 40 kg surface load, static
- Note
- For enclosures without mounting plate
- Support area
- Width: 507 mm
Depth: 550 mm
- To fit
- Enclosure type: TS
VX SE
PC
IW
Width: = 600 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.396 kg
- Gross weight
- 3.52 kg
- PCF per pack (cradle-to-gate)
- 17.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177263086
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
PC Component shelf, static installation, for TS, PC, IW, prepared for fan expansion kit, for WD: 400x600 mm