- Article number:
- GA 9121122
- Product description
- For external mounting on surfaces – no need to remove the cover if pre-assembled.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- To fit
- Enclosure type: GA
Height: = 120 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.231 kg
- PCF per pack (cradle-to-gate)
- 0.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177154506
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
GA Wall mounting bracket for GA, for H: 120 mm