Busbar connector

Article number: SV 9320030

For connecting busbars, no drilling required.

Article number:
SV 9320030
Product description
For connecting rectangular busbars, no drilling required.
Material
Top piece: Sheet steel, zinc-plated, passivated
Contact plate: E-Cu, silver-plated
Connection type
Baying connection from enclosure to enclosure
To fit busbars
20 x 5 - 30 x 10 mm
Packs of
3 pc(s).
Net weight
1.881 kg
Gross weight
2.02 kg
Copper weight (kg per piece)
0.35
PCF per pack (cradle-to-gate)
7.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85369010
EAN
4028177149830
ETIM 9
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, for E-Cu 20x5-30x10 mm, bayed connection
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Busbar connector
Baying connectors for connecting rectangular busbars, no drilling
required.
Design
Baying connection from enclosure to enclosure for
busbars 20 x 5 - 30 x 10
System:
Rittal RiLine60