Support rail 35 x 7.5 mm for Mini-PLS component adaptors

Article number: SV 9320150

For attaching to the Mini-PLS component adaptor.

Article number:
SV 9320150
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws and side anti-slip guard
Dimensions
Width: 45 mm
Packs of
10 pc(s).
Net weight
0.16 kg
Gross weight
0.171 kg
PCF per pack (cradle-to-gate)
0.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177236394
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x7,5 mm, W: 45 mm, sheet steel
Support rails
for an additional mounting level on all 45 mm wide
component adaptors.
Including assembly screws.
Width: 45 mm
Height: 7.5 mm