- Article number:
- SV 9340010
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- Note on Model No.
- If 12 x 5/10 mm busbars are used, spacer 9340.090 is additionally required
- Number of poles
- 3-pole
- To fit Model No.
- 3580000
- 3581000
- 3582000
- 3583000
- 3584000
- 3580100
- 3581100
- 3585005
- 3586005
- External attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- To fit busbars
- 15 x 5 - 30 x 10 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.76 kg
- Gross weight
- 0.8 kg
- Customs tariff number
- 85369010
- EAN
- 4028177502338
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, 3-pole, 60 mm bar centre distance, for busbar WH: 12x5-30x10 mm, (external attachment)